??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BOS 26K-NA-1HC-S4-C
HELP_VARIABLE
Company
Balluff
Description
Photoelectric sensors
Bill of material
BALLUFF BOS 26K-NA-1HC-S4-C
VERF
Availability
Available
BC
Order code
BOS0082
TC
Artikelbezeichnung
BOS 26K-NA-1HC-S4-C
PX
Product view
42503_00
ROT
Rotation
MOUNTING
Mounting
ICON
WEBINC
Product family
Diffuse sensor with background suppression;Diffuse and through-beam sensors
W
Gewicht
0.06500 kg
TRAFFIC
Customs number
85365019
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Series = 26K, Dimension = 17 x 50 x 50 mm, Interface = NPN normally open (NO) NPN normally closed (NC), Principle of operation = Photoelectric sensor, Principle of optical operation = Diffuse sensor, triangulation, Special optical feature = Background suppression, Light type = LED, red light, Light spot size = Ø 8 mm at 200 mm, Range = 30...300 mm, Connection = Connector, M12x1-Male, 4-pin, Housing material = ABS, Material sensing surface = PMMA, Operating voltage Ub = 10...30 VDC, Approval/Conformity = cULus, CE, WEEE
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.